??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOD 23K-LA01-S92
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOD 23K-LA01-S92
VERF
Availability
Available
BC
Order code
BOD001N
TC
Artikelbezeichnung
BOD 23K-LA01-S92
PX
Product view
50823_02
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Distanzsensoren
W
Gewicht
0.07000 kg
TRAFFIC
Customs number
90151000
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown, Series = 23K, Dimension = 51 x 23 x 52.4 mm, Interface = Analog, voltage 0…10 V linear rising/falling PNP/NPN/Auto-Detect NO/NC, Principle of operation = Photoelectric distance sensor, Principle of optical operation = Light time-of-flight, Beam characteristic = Collimated, Light type = Laser red light, Light spot size = 5.5 x 7 mm at 5 m, Range = 100...5000 mm, Accuracy = ±0.6 % FS, Repeat accuracy = 0.024 %FS, Resolution = ≤ 5.0 mm, Connection = Connector, M12x1-Male, 5-pin, Housing material = ABS, Operating voltage Ub = 18...30 VDC, Approval/Conformity = CE, cULus, Ecolab, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.